ARA2805S/EM
概要

Hybrid DC-DC converter with 28 Vin and 5 Vout single output, 5 W total output power - Engineering Model
Features
- Low Weight < 13 grams
- Magnetically Coupled Feedback
- 18V to 50V DC Input Range
- Up to 5W Output Power
- Single and Dual Output Models Include 3.3, °5, °12 and °15V Under-Voltage Lockout
- Short Circuit and Overload Protection
サポート