UIO STICK
uIO STICK is an interface device for controlling Infineon boards/kits during run time
- The uIO Stick:
- Enables the connection between the evaluation board and USB for SPI programming and monitoring by using the Config Wizard software which can be downloaded via the Infineon Toolbox.
- Plugs into the evaluation board via a standard 16-pin connector and allows easy interface to the microcontroller via USB for SPI, CAN, LIN communication etc.
The uIO-Stick provides two exclusive functions:
-
Infineon Embedded Power BSL Support:
The Infineon Embedded Power devices provide a built-in boot strap loader (BSL), for programming the Embedded Power devices over the built-in LIN transceiver or UART. The uIO-Stick acts as an interface between the Embedded Power device and a PC. It handles the BSL protocols as well as the physical layers. A PC application provides access to all BSL functions of the Embedded Power device.Supported Devices:
- Embedded Power -
Run-Time Control - Programming and monitoring:
The uIO-Stick connects the Evaluation Board with the computer. Via the ConfigWizard software – a powerful and intuitive Graphical User Interface (GUI) – the user gets a customized programming, monitoring and evaluation support for various Infineon Automotive Products.Supported Devices:
- System Basis Chips (SBC)
- High/Low Side Switch (Spider+, SPOC)
- Half and Full Bridge Driver
利点
- Communication with the connected device via LIN, SPI and UART
- Four GPIOs
- PWM signal generation up to 20 kHz
- Measurement of analog voltages up to 20V
- Read and keep functionality to detect reset of the connected device
- USB HID device, so no additional driver installation required
- uIO Stick can power a target device
- Connected device can also be powered by external power supply for higher current
- 3 on-board status LEDs
- Additional BSL Updater GUI for BSL communication with Embedded Power devices