REF_65W_HFZVS_LP_PAG2 Low profile 65 W USB-C PD power adapter
概要
The REF_65W_HFZVS_LP_PAG2 is developed for a notebook USB-PD adapter based on secondary-side controlled ZVS flyback with 100 V(AC) - 240 V(AC) operation and output voltage from 5 V to 20 V. The output power is 65 W. The design meets the new EuP Lot6 tiny load and notebook adapter peak load requirement. It features a low profile (16.25 mm Z height) design with a power density of 26.6 W/in³.
特長
- Best-in-class tiny load efficiency
- Supports laptop peak load
- High power density (uncased 26 W/in³)
- 65 W output wattage
- Supports PD 3.2
- Operates on BC1.2, Apple charging, QC5.0
- High frequency operation
- 100 - 240 V input voltage
- 5 - 20 V output voltage
- Integrated X-cap discharge feature
- Firmware upgrade over CC
利点
- Highly integrated system solution
- Compliance with DoE VI and CoC Tier2
- IEC62368 x-capacitor discharge
- Low standby power consumption < 30 mW
- Support firmware upgrade over USB-C
- Meets EuP Lot6 5 V and 20 V tiny load
List of Components:
- USB-C AC-DC Solution (EZ-PD™ PAG2S-QZ and PAG2P)
- GaN Switch (GS-065-009-6S-L)
- OptiMOS™ (ISC030N12NM6)
- OptiMOS™ (BSZ0902NS)
サポート