REF_1100W_4TO1_ZSC_QB The ZSC quarter-brick converter uses Infineon’s OptiMOS™ MOSFETs, EiceDRIVER™, and XDPP1100-Q024 controller for high efficiency and power density.
概要
The ZSC quarter-brick converter features Infineon’s OptiMOS™ 5 and 6 MOSFETs for low losses, high power, and efficiency. It includes XDPP1100-Q024 digital controller for flexibility in efficiency optimization, and enhanced protection. This combination delivers superior performance in high-efficiency, high-power-density applications.
特長
- Non-isolated 4:1 converter
- Utilizes low voltage class FETs
- Utilizes parasitic inductance for ZVS
- E-fuse for soft start
- PMBus interface for telemetry
利点
- ZVS reduces switching losses
- Programmable deadtime reduces cond. losses
- >98% peak efficiency
- Scalability for high power levels
List of Components:
サポート