OPTIGA™ TRUST M EVAL KIT
The OPTIGA™ Trust M evaluation and demonstration kit is a quick and easy way of getting started with IoT security. The OPTIGA™ Trust M is the trust anchor for advanced security combined with high performance for connected devices communicating to the cloud. As a full turnkey solution it comes with a high-end security controller, operating system as well as a library for the main system host controller. The evaluation kit is based on a XMC4800 microcontroller and comes with software including typical use-case scenarios. This allows users to try out the applications of the OPTIGA™ Trust M such as a Mutual Authentication, Secured Communication, Data Store Protection, Lifecycle Management, Power Management, Secured Update and Platform Integrity Protection.
Open Source Host Code for OPTIGATM Trust M
OPTIGA™ Trust M host code and documentation is now available as open source repository on GitHub: github.com/Infineon/optiga-trust-m
Customers benefit from a direct communication line to developers and will immediately and directly be informed of new versions, features and bug fixes. Be it the integration of standard open-source crypto software libraries or the integration of the host code into other systems – easily possible now. The host code is licensed under the MIT LICENSE
特長
- Based on XMC4800 Relax kit with extension board incl. OPTIGA™ Trust M
- Intuitive getting started guide with step by step descriptions
- Incl. all required cables, software and documentation
- Arduino form factor compatible
利点
The OPTIGA™ Trust M evaluation kit serves to demonstrate the OPTIGA™ Trust M functionalities and typical applications such as Mutual Authentication, Secured Communication, Data Store Protection, Lifecycle Management, Power Management, Secured Update and Platform Integrity Protection.
Related links
Software and documentation - free download @ GitHub