KIT_XMC45_EE2_001
概要
Order Nr.: KIT_XMC45_EE2_001 Recommended resale price: 99,- EUR Buy Online
CPU Board XMC4500 SDRAM - On-Board-Debugger - Pin Extension Board (UNI_EXT01-V2)- USB cable- Getting Started Flyer
特長
Interfaces:
- On-board Debugger (Micro-AB USB)
- USB Connector (Micro-AB USB)
- Cortex Debug+ETM Connector (20-pin)
- Cortex Debug Connector (10-pin)
- HMI Satellite Connector (80-pin edge card)
- COM Satellite Connector (80-pin edge card)
- ACT Satellite Connector (80-pin edge card)
- Power Scale Connector (for power measurement)
Components:
- SDRAM, 64 Mbit, 16 bit width, 4 banks
- Infineon’s Linear 3.3V Power Regulator IFX1763
- 2 User LEDs for general purpose use (connected to P5.2 and P1.1)
- 2 User Buttons for general purpose use (connected to P5.10 and P0.10)
- Potentiometer for ADC (connected to P14.1)
- 12 MHz crystal and 32.768 kHz crystal
- Reset button
- LED indicating active PORST (Reset) signal
- 2-pin DIP switch (Hardware boot mode selection)
- 3 LEDs indication power (3.3 Volt, 5 Volt, 5 Volt USB)
- Battery Holder for Coin Cell
サポート