KIT_XMC45_BE1_002
概要
Order Nr.: KIT_XMC45_BE1_002 Price: 55,- EUR Buy Online
特長
- USB Connector (Micro-AB USB)
- Cortex Debug+ETM Connector (20-pin)
- Cortex Debug Connector (10-pin)
- DriveMonitor2 Connector (10-pin + 6-pin)
- HMI Satellite Connector (80-pin edge card)
- COM Satellite Connector (80-pin edge card)
- ACT Satellite Connector (80-pin edge card)
- Power Scale Connector (for power measurement)
- Infineon’s Linear 3.3V Power Regulator IFX1763
- Serial Flash Memory, 32 MBit, single/double/quad SPI
- LED for general purpose use (connected to P3.9)
- Potentiometer for ADC (connected to P14.1)
- 12 MHz crystal and 32.768 kHz crystal
- Reset button
- 2-pin DIP switch (Hardware boot mode selection)
- LED indicating active PORST (Reset) signal
- 3 LEDs indication power (3.3 Volt, 5 Volt, 5 Volt USB)
サポート