KIT_IM69D129FV01_FLEX Five XENSIV™ MEMS microphones mounted on flex board and one adapter board
概要
The flex evaluation kits allow simple and easy evaluation of XENSIV™ MEMS microphones. One microphone of the respective type is mounted on each flex board. A flex board can be easily connected to an audio testing setup with the included adapter board via a 6-position ZIF connector. Each kit includes five flex boards and one adapter board.
特長
- Quick connection to evaluation system
- Small size: 25 mm x 4.5 mm
- Pre-soldered MEMS microphone
サポート