iMOTION™モジュラーアプリケーション設計キット(MADK)
Compact and flexible 3-phase motor drive evaluation platform with controller & IPM, sensorless or optional with sensors!
The Modular Application Design Kit (MADK) evaluation platform covers motor drive applications from 20 W up to 11 kW. The platform is offering a modular and scalable system solution with different control board options and a range of power boards.
Using MADK standardized Platform interface, different control and power boards can be combined in a system that perfectly matches the requirements of the application. The M1 interface supports control of one motor and the M3 interface adds control for a power factor correction (PFC). This modular approach allows developers a maximum in flexibility and scalability during evaluation and development phase at affordable costs!
Get a motor running in less than 1 hour with iMOTION™ controllers!
Modular approach allows a maximum in flexibility and scalability
Find the right system fitting your application needs:

Key Benefits | Applications |
---|---|
|
MADK Block Diagram:
Key Features |
---|
|
This might also interest you
You will find out what MADK boards are and what are their advantages regarding inverterization.