HYBRID KIT DRIVE SENSE
The HybridKit Drive Sense is a derivate of the HybridKit Drive Evaluation kit and comes with an additional precise LEM phase current sensor.
The new HybridKIT Drive is an easy to use evaluation kit for a B6-bridge xEV main inverter application. It is equipped with latest Infineon power module setting a new market benchmark: HybridPACK™ Drive FS820R08A6P2LB. The evaluation kit HybridKIT Drive is intended to demonstrate the outstanding performance of the latest Infineon IGBT generation EDT2 combined with the latest module package technology HybridPACK™ Drive. Designed for the use in a laboratory environment the HybridKIT Drive can drive active and passive loads up to 150 kW for DC voltages up to 500V. The HybridKIT Drive is prepared for fluid cooling and high efficiency values up to 99% can be reached even on light load conditions.
特長
- Automotive Power Module
- HybridPACK™ DRIVE FS820R08A6P2LB (long AC power tab) 820A / 750V new EDT2 IGBT/Diode Chipset
- LEM Sensor HAH3DR 800
- Demo Mode for less than 5 minutes quick start and easy use
- Gate Driver Board EVAL-6ED100HPDRIVE-AS
- Reference Aluminum Cooler
- DC-Link capacitor
利点
- Overload Detection Features
- Collector gate clamping
- Logic Board with AURIX™ TC277 pre-installed basic software
- Complete Documentation
- Cable set
-
HybridKit Drive Quickstart Manual
Share 01_02 | Oct 28, 2021 | PDF | 15.61 mb