SHIELD_BTS7_H-BRIDGE
概要
The H-BRIDGE_BTS7040-2 shield for Arduino is a universal development kit for Infineon’s PROFET+2 12V Smart High-Side Switch BTS7040-2EPA in combination with an Infineon IPG20N04S4-18A Dual N-channel Low Side Switch in H-Bridge configuration which is designed for (but not limited to) the control of DC motors or other inductive loads up to 3.5 A in industrial and home appliance applications. An Arduino Uno, XMC4700 Relax Kit, XMC1100 Boot Kit, or similar board connected to the shield, can control the H-BRIDGE_BTS7040-2 shield via the general IO pins (5V).
特長
- Smart High-Side switch with Diagnosis and Embedded Protection
- Qualified in accordance with AEC-Q100 grade 1
- 5V Logic Level Inputs
- Capable of PWM
- Status flag diagnosis with current sense capability
- Cross-current protection
- Reverse polarity protection with IPD90P03P4L
- Absolute and dynamic temperature limitation with controlled restart
- Overcurrent protection (tripping) with Intelligent Restart Control
- Under Voltage shutdown
- Overvoltage protection with external components
- Proportional load current sense
- Open Load in OFF state diagnostic
- Short circuit to ground and battery
利点
- Simple H-Bridge with a two-channel Smart High-Side Switch and a two-channel Low-Side Switch that lets you control a small DC motor to go backward or forward
- Very high efficiency
- Very low power losses
推奨アプリケーション例
- Suitable for controlling DC motors or other inductive loads up to 3.5 A in industrial and home appliance applications
- Suitable for valve control
サポート