H-BRIDGE KIT 2GO
概要
The H-Bridge Kit 2GO is a ready to use evaluation kit. It is fully populated with all electronic components equipped with the H-Bridge IFX9201 combined with XMC 1100 Microcontroller based on ARM® Cortex®-M0 CPU. Realize your own DC motor control. It is designed for the control of DC motors or other inductive loads up to 6 A or up to 36 V of supply.
推奨アプリケーション例
- DC motor control for industrial applications
- Home and building automation
- Power tools battery management
- Industrial robotic applications
- Electric toys applications
Infineon H-Bridge Kit 2Go – automation solution on a tiny board
ビデオ
サポート