GSWP300W-EVBPA Evaluation board designed to support and expedite the innovation of wireless power transfer systems
概要
The GSWP300W-EVBPA uses the CoolGaN™ power transistors GS66508B in a 6.78 MHz Class EF2 power amplifier. The GaN switches are used with integrated high-speed gate driver in a push-pull configuration. The outputs are capable of providing switching transition speeds in the nano-seconds range for hard-switching applications.
特長
- Multiple configurations
- Push-pull with EMI filter
- Single end mode with/without EMI filter
- 650 V / 30 A, 50 mΩ GaN transitors
- High speed GaN driver
利点
- Over current protection
- High-speed GaN driver
- Overtemperature protection
サポート