GS-EVM-HB-650V150A-SP1 650 V 150 A GaN half-bridge intelligent power module
概要
The GS-EVM-HB-650V150A-SP1 is a 650 V 150 A half-bridge intelligent power module with integrated gate drive. It provides ultralow ESW (switching loss), integrated gate drive, ultrasmall system form factor, and low RDS(on). The module is designed for high-efficiency high switching frequency applications such as PV inverters, energy storage systems, UPS, and VFD and other general purpose use.
特長
- Includes 2x GS-065-150-1-D
- Isolated, integrated gate drive
- Ultralow 0.2 0C/W RQ_JUNC_PLATE
利点
- Low switching losses
- Ultrasmall system form factor
- Low RDS(on)
サポート