GS-EVM-FB-650V150A-SP1 650 V 150 A GaN full-bridge power module
概要
The GS-EVM-FB-650V150A-SP1 is a 650 V 150 A full-bridge power module. It provides ultralow switching losses (ESW), ultrasmall system form factor, and low RDS(on). The module is designed for high-efficiency high switching frequency applications such as PV inverters, energy storage systems, UPS, VFD, and other general-purpose use.
特長
- Includes 4x GS-065-150-1-D
- Ultralow 0.2 0C/W RQ_JUNC_PLATE
- Industry standard with PressFit pins
利点
- Ultra-low ESW (switching losses)
- Ultra-small system form factor
- Low RDS(on) and low switching losses
サポート