EVAL_XDPP1148_DB Evaluation board for Infineon DC/DC digital IC controllers XDPP1148
概要
This evaluation board enables comprehensive testing of XDPP1148-100B digital controller. Featuring I2C, SPI, and SWD debug interfaces with accessible test points for signal monitoring. It functions independently for firmware development and testing or integrates with power boards such as EVAL_LLC_XDPP1148 used for LLC converter regulation. Configuration and monitoring require USB007A/B dongle for XDPGUI interface.
特長
- Digital controller for DC/DC converter
- Supports XDPP1148 evaluation
- Configurable for multi-mode/application
- Dedicated I2C & PMBus communication port
- SWD connector for firmware debugging
- 1.8V LDO onboard
- Highspeed mezzanine connectors
- Supports Infineon REF/EVAL power board
- Ease of use with LED indicators
利点
- Compatible with XDPTM Designer GUI
- Allows FW based testing & debugging
- Allows to configure XDPP1148
- Makes powerboard evaluation easy
- Config development-testing for XDPP1148
- Allows open & close loop testing
List of Components:
サポート