EVAL_BUP_15N_1
概要
Open-loop half-bridge evaluation board of 150 V radiation tolerant BUP15CN060L-01 N-channel MOSFETs driven by high and low side 2ED21844S06J silicon-on-insulator gate driver.
特長
- Half-bridge power stage populated with two 150 V/23 A RT Si MOSFETs
- Populated with a single PWM input with the 2ED21844S06J half-bridge gate driver IC
- Drop-in support for dual input PWM 2ED21824S06J half-bridge gate driver IC
- Onboard tunable resistor network to achieve a range of dead times for either 2ED21844S06J or 2ED21824S06J
- Flexible open-loop power stage configurable for a variety of operating conditions
- PCB layout supports TO-263 (D2PAK) MOSFET packages
推奨アプリケーション例
- Satellite Bus and Payload
- Power conditioning unit
- Power distribution unit
- DC-DC converters
- Motor drive
図

サポート