EVAL_60UTR11_WING XENSIV™ BGT60UTR11AIP Wing Board
概要
The EVAL_60UTR11_WING is the go-to IoT sensors platform for IoT device development. It helps you create new prototype ideas based on BGT60UTR11AIP 60 GHz FMCW radar sensor.
特長
- 50.8 x 22.9 mm² size on standard FR4 laminate
- 1 RGB LED and 2 configurable user buttons on the Wing
- Form factor compatibility with Adafruit
利点
- Ideal for IoT, battery-powered devices
- Suited for customer field trials
- Rapid prototyping with code examples
- Secure cloud connection with OPTIGA™
- Secure device provisioning
- Flexible FMCW configuration
サポート