EVAL_2K7W_12V_PSU 2.7 kW 80 Plus Titanium 服务器电源
概要
The EVAL_2K7W_12V_PSU is a high-density and high-efficiency 2.7 kW, 12 V power supply unit for enterprise server applications. It's two-stage system consists of a front-end AC-DC PFC rectifier and a highly efficient LLC topology for isolated DC regulated bus voltage. Infineon's silicon and silicon carbide power MOSFETs, gate drivers, and microcontrollers make it exceed the 80 plus titanium efficiency and power quality requirements.
特長
- Reference design for complete server PSU
- Bridgeless totem-pole PFC with CoolSiC™ G2
- Half-bridge LLC with CoolMOS™ 8 and OptiMOS™
- Digital PFC and LLC control with XMC™ MCU
利点
- Titanium class efficiency (96.11% peak)
- High power density of 54 W/in³
- Responsive fault protection
- Stable output regulation
List of components
サポート