EVAL_2K5W_CCM_4P_V2
概要
2500W CCM power factor correction (PFC), 110/230 AC to 400 DC, >98% peak efficiency, 65/100kHz
The evaluation board 2.5KW CCM with 600V CoolMOS™ C7 superjunction (SJ) MOSFET in TO-247 4pin package (IPZ60R040C7) is designed to evaluate the performance of the CoolMOS™ C7 in TO-247 4pin. The board is developed for the laboratories use only and does not serve for any commercial purpose.
The aim of this evaluation board is to help the customers to get familiar with Infineon products and to evaluate different behavior of conventional 3pin devices compared to the high performance CoolMOS™ C7 devices in TO-247 4pin within a PFC application.
-
Application note evaluation board EVAL_2K5W_CCM_4P_V2
Share 01_00 | Nov 16, 2015 | PDF | 1.43 mb
サポート