EVAL BFQ790
The BFQ790 is a single stage driver amplifier with very high linearity. Please specify the technical requirement (e.g. App Note AN300) when you order the evaluation board.
特長
• High 3rd order intercept point OIP3 of 41 dBm @ 5 V, 250 mA in 1850 MHz and 2650 MHz Class A application circuits
• High compression point OP1dB of 27 dBm @ 5 V, 250 mA corresponding to 40% collector efficiency
• High power gain of 17 dB @ 5V, 250 mA in 1850 MHz Class A application circuit
• Low minimum noise figure of 2.6 dB @ 1800 MHz, 5 V, 70 mA
• Single stage, intended for external matching
• Exceptional ruggedness up to VSWR 10:1 at output
• High maximum RF input power PRFinmax of 18 dBm
• Safe operation with single 5 V supply
• 100% test of proper die attach for reproducible thermal contact
• 100% DC and RF tested
• Easy to use large signal compact (VBIC) model available
• Cost effective NPN SiGe technology running in very high volume
• Easy to use Pb-free (RoHS compliant) and halogen-free industry standard package SOT89, low RTHJS of 35 K/W