EVAL-2EDGAN-INV-500W
概要
The EVAL-2EDGaN-INV-500W evaluation board is a 500 W inverter solution for home applications and general motor drives. It shows the capabilities of the SOI level shift EiceDRIVER™ 2ED21064S06J in conjunction with the 650 V CoolGaN™ GIT G5 IGLD65R055D2 transistor, providing a reliable and efficient power conversion solution with up to 500 W output, 2 Arms current.
特長
- Efficient driving with levelshift
- Split GNDs to simplify layout
- RRC interface for CoolGaN™ GIT G5
- 2A output current
利点
- Three leg shunts
- Gate Kill generator
- VDD supply generated on board
- Operates on 100V to 240 V AC lines
図
サポート