DEMOBOARD BTN8962TA
概要
詳細:
The NovalithIC™ H-Bridge/Dual-Halfbridge Demo Board contains two NovalithICs used as two half-bridges or in atypical H-bridge configuration including peripheral components and reverse polarity protection. Control signals canbe supplied via a 26 pin header connector. The board is suitable for all members of the NovalithIC™ family.
ターゲットアプリケーション:
- Motor Control & Drives
- Automotive