DEMOBOARD BTM7752G
概要
The Trilith IC 3G - H-Bridge Demo Board contains one Trilith IC in a typical H-bridge configuration including peripheral components and reverse polarity protection. Control signals can be supplied via a 26 pin header connector or a 96 pin board connector. The board is compatible to all members of the Trilith IC 3G family in a PGDSO36 package (like BTM7752G and BTM7755G).
サポート