CYW920819M2EVB-01
The Infineon CYW920819M2EVB-01 Evaluation kit enables you to evaluate and develop single-chip Bluetooth® applications using the AIROC™ CYW20819, an ultra-low-power Bluetooth® & Bluetooth® LE system on a chip.
The CYW20819 is a stand-alone baseband processor with an integrated 2.4 GHz transceiver supporting Bluetooth® & Bluetooth® LE. The CYW20819 employs high integration to reduce external components, thereby minimizing the device’s footprint and cost. This kit helps evaluate device functionality and develop applications quickly for faster time-to-market.
The CYW20819 device and this evaluation kit are supported in ModusToolbox™ and the Bluetooth® SDK v3.3 (or later). To learn more about ModusToolbox™ and download the latest version of the Bluetooth® SDK, please visit the Bluetooth® SDK community page.
- AIROC™ CYW20819 Bluetooth® and Bluetooth® LE system on chip in 62 pin FBGA package
- Arduino compatible headers for hardware expansion
- On-board sensors – an ambient light sensor, thermistor, and Infineon digital microphone
- User switches and LEDs
- USB connector for power, programming and USB-UART bridge
- Base Board - CYW9BTM2BASE1
- CYW920819M2IPA1 Bluetooth® Module Evaluation Board (mounted onto baseboard)
- USB Standard-A to Micro-B cable