CYW920721M2EVK-01
The Infineon AIROC™ CYW920721M2EVK-01 Bluetooth® Evaluation Kit enables evaluation, prototyping, and development of a wide array of IoT applications using the AIROC™ CYW20721, an ultra-low-power Bluetooth® 5.4 system on a chip.
The AIROC™ CYW20721 Bluetooth® and Bluetooth® LE MCU provides reliable Bluetooth® connectivity, core spec compliant to 5.4, along with high-performance compute capability integrating an Arm® Cortex®-M4 processor with floating point unit. It is a highly integrated device integrating multiple serial interfaces, PWMs, digital microphone interface and more. The AIROC™ CYW20721 is designed to support the entire spectrum of Bluetooth® and Bluetooth® LE use cases for headsets, speakers, home automation, lighting, accessory, medical, industrial, wearable, and sensor nodes as well as being fully Bluetooth® mesh compliant. This kit helps evaluate device functionality and develop applications quickly for faster time-to-market.
The Infineon AIROC™ CYW920721M2EVK-01 Bluetooth® evaluation kit is supported in the AIROC™ Bluetooth® SDK within ModusToolbox™ Software and Tools with copious code examples and documentation enablement for Bluetooth® classic, Bluetooth® LE data transfer, and Bluetooth® mesh use cases.
Kit Features
- Standard Arduino headers support
- Customizable/Programmable user buttons
- Onboard USB-UART connector for programming and debugging
- Support for Infineon’s AIROCTM BTSTACK , a software implementation of Bluetooth® core 5.4 host protocol stack
- Support for the ModusToolbox™ software environment with configuration tools, low-level drivers, middleware libraries to enable you to create applications.
- Support for code examples from the Infineon GitHub repository.
Kit Contents:
- CYW9BTM2BASE1 baseboard
- CYW920721M2EPA1 Bluetooth®
- Radio card (mounted onto the baseboard)
- CYW9BTAudio3 shield
- USB standard-A to Micro-B cable
- Quick start guide