CYBLE-224116-EVAL
EZ-BLE PSoC™ XT/XR Evaluation Board
The CYBLE-224110-EVAL EZ-BLE PSoC™ Evaluation Board enables you to evaluate and develop applications with the CYBLE-224116-01 EZ-BLE PSoC™ XT/XR BT 4.2 Module.
The CYBLE-224116-EVAL board can be used with the Bluetooth Low Energy Pioneer Kit (CY8CKIT-042-BLE) and PSoC™ Creator to develop BLE applications.
To enable easy prototyping the evaluation board routes the GPIOs of the on-board EZ-BLE PSoC XT/XR BT 4.2 Module to the CAPSENSE™ slider, RGB LED, switches, PSoC™ 5 LP and FRAM on the BLE Pioneer Baseboard.
The CYBLE-224116-EVAL board can also be programmed and debugged with the PSoC™ MiniProg3 Program and Debug Kit (CY8CKIT-002) and PSoC™ Creator.
1 X EZ-BLE PSoC™ Evaluation Board (CYBLE-224116-EVAL) with on-board EZ-BLE PSoC™ XT/XR BT 4.2 Module(CYBLE-224116-01)
Note: The design files are the same as for CYBLE-224110-EVAL.