CYBLE-214015-EVAL
EZ-BLE PSoC™ Evaluation Board
The CYBLE-224110-EVAL EZ-BLE PSoC™ Evaluation Board enables you to evaluate and develop applications with the CYBLE-214015-01 EZ-BLE PSoC™ BT 4.2 Module.
The CYBLE-214015-EVAL board can be used with the Bluetooth Low Energy Pioneer Kit (CY8CKIT-042-BLE) and PSoC™ Creator to develop BLE applications.
To enable easy prototyping the evaluation board routes the GPIOs of the on-board EZ-BLE PSoC™ BT 4.2 Module to the CAPSENSE™ slider, RGB LED, switches, PSoC™ 5 LP and FRAM on the BLE Pioneer Baseboard.
The CYBLE-214015-EVAL board can also be programmed and debugged with the PSoC™ MiniProg3 Program and Debug Kit (CY8CKIT-002) and PSoC™ Creator.
1 X EZ-BLE PSoC™ Evaluation Board (CYBLE-214015-EVAL) with on-board EZ-BLE PSoC™ BT 4.2 Module (CYBLE-214015-01)
Note: The design files are the same as for CYBLE-214009-EVAL.