BTT3050EJ DEMOBOARD This demo board comes with 1 one channel low-side switch BTT3050EJ, which belongs to the HITFET™+ 24V family, our latest generation of 24V low-side switches.
概要
The demo board can be used as a standalone and is also pin compatible with Infineon XMC1100 Boot Kit and Arduino Uno.
特長
- Slew Rate Pin control for PWM
- Diagnosis via STATUS pin
- Dynamic temperature protection
- Latch shutdown
利点
- Power losses/EMI optimization with SRP
- Latch reset via status pin
- High short circuit robustness
サポート