マルチパーパスESDデバイス

  • 製品
  • ハイライト
  • 技術資料他
  • ボード
  • シミュレーション
  • ビデオ
  • Forums
  • サポート
  • ソフトウエア&ツール
  • myInfineon

インフィニオンはさまざまなマルチパーパスESDデバイスを提供しており、キーボードやディスプレイ、オーディオインターフェイス、電源系統などのアプリケーションを保護します。

 

マルチパーパスESDデバイスの概要

  • 極めて低い制限電圧
  • 単方向型または双方向型のESDダイオード
  • 最小「0.4 × 0.2mm」の超小型パッケージ
  • 極めて低いリーク電流
  • 優れたESD吸収能力

 



製品 OPN 製品ステータス オンライン注文 パッケージ Green Target Application VRWM CL VESD Rdyn (reverse) Rdyn (forward)
検索結果: 32                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
ESD230-B1-W0201  

ESD230B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -5.5 V
5.5 V
7.0 pF
-
11.0 pF
-16.0 kV
16.0 kV
0.22 Ω
22.0 Ω
ESD231-B1-W0201  

ESD231B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -5.5 V
5.5 V
3.5 pF
3.0 pF
4.1 pF
-30.0 kV
30.0 kV
0.3 Ω
0.3 Ω
ESD233-B1-W0201  

ESD233B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -5.5 V
5.5 V
33.0 pF
-
-
-20.0 kV
20.0 kV
0.2 Ω
0.2 Ω
ESD237-B1-W0201  

ESD237B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -8.0 V
8.0 V
-
-
-
-16.0 kV
16.0 kV
0.21 Ω
0.21 Ω
ESD239-B1-W0201  

ESD239B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -22.0 V
22.0 V
3.2 pF
-
-
-16.0 kV
16.0 kV
0.27 Ω
0.27 Ω
ESD241-B1-W0201  

ESD241B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -3.3 V
3.3 V
6.5 pF
-
-
-15.0 kV
15.0 kV
0.09 Ω
0.09 Ω
ESD242-B1-W01005  

ESD242B1W01005E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -3.3 V
3.3 V
6.0 pF
-
-
-15.0 kV
15.0 kV
0.09 Ω
0.09 Ω
ESD245-B1-W0201  

ESD245B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -5.5 V
5.5 V
5.8 pF
-
-
-15.0 kV
15.0 kV
0.1 Ω
0.1 Ω
ESD246-B1-W01005  

ESD246B1W01005E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -5.5 V
5.5 V
5.5 pF
-
-
-15.0 kV
15.0 kV
0.1 Ω
0.1 Ω
ESD249-B1-W0201  

ESD249B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -18.0 V
18.0 V
4.2 pF
-
-
-16.0 kV
16.0 kV
0.27 Ω
0.27 Ω
ESD200-B1-CSP0201  

ESD200B1CSP0201XTSA1

active

Buy online

SG-WLL-2

Keypad
Touchscreen
Audio
-5.5 V
5.5 V
6.5 pF
-
-
-16.0 kV
16.0 kV
0.2 Ω
0.2 Ω
ESD202-B1-CSP01005  

ESD202B1CSP01005XTSA1

active and preferred

 

 

SG-WLL-2

- -5.5 V
5.5 V
6.5 pF
-
-
-15.0 kV
15.0 kV
0.2 Ω
0.2 Ω
ESD203-B1-02EL  

ESD203B102ELE6327XTMA1

not for new design

Buy online

PG-TSLP-2

Audio
Headset
Keypad
-13.2 V
13.2 V
6.0 pF
-
9.0 pF
-30.0 kV
30.0 kV
0.29 Ω
0.29 Ω
ESD203-B1-02ELS  

ESD203B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

Audio
Headset
Keypad
-13.2 V
13.2 V
6.0 pF
-
9.0 pF
-30.0 kV
30.0 kV
0.29 Ω
0.29 Ω
ESD204-B1-02EL  

ESD204B102ELE6327XTMA1

not for new design

Buy online

PG-TSLP-2

Keypad
Touchscreen
-8.0 V
14.0 V
4.0 pF
-
7.0 pF
-18.0 kV
18.0 kV
0.6 Ω
0.5 Ω
ESD204-B1-02ELS  

ESD204B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

Keypad
Touchscreen
-8.0 V
14.0 V
4.0 pF
-
7.0 pF
-18.0 kV
18.0 kV
0.6 Ω
0.5 Ω
ESD206-B1-02EL  

ESD206B102ELE6327XTMA1

not for new design

Buy online

PG-TSLP-2

Audio
Headset
Keypad
-5.5 V
5.5 V
12.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.15 Ω
0.15 Ω
ESD206-B1-02ELS  

ESD206B102ELSE6327XTSA1

active

Buy online

PG-TSSLP-2

Audio
Headset
Keypad
-5.5 V
5.5 V
12.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.15 Ω
0.15 Ω
ESD206-B1-02V  

ESD206B102VE6327XTSA1

discontinued

 

 

PG-SC79-2

Audio
Keypad
-5.5 V
5.5 V
12.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.15 Ω
0.15 Ω
ESD207-B1-02EL  

ESD207B102ELE6327XTMA1

not for new design

Buy online

PG-TSLP-2

Keypad
Touchscreen
-3.3 V
3.3 V
14.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.13 Ω
0.13 Ω
ESD207-B1-02ELS  

ESD207B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

Keypad
Touchscreen
-3.3 V
3.3 V
14.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.13 Ω
0.13 Ω
ESD208-B1-02ELS  

ESD208B102ELSE6327XTSA1

not for new design

 

 

PG-TSSLP-2

Keypad
Audio
-3.3 V
3.3 V
6.0 pF
-
9.0 pF
-25.0 kV
25.0 kV
0.2 Ω
0.2 Ω
ESD208-B1-02EL  

ESD208B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

Keypad
Audio
-3.0 V
3.0 V
6.0 pF
-
9.0 pF
-25.0 kV
25.0 kV
0.2 Ω
0.2 Ω
ESD217-B1-02EL  

ESD217B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- -8.0 V
14.0 V
9.0 pF
-
13.0 pF
-25.0 kV
25.0 kV
0.3 Ω
0.18 Ω
ESD218-B1-02ELS  

ESD218B102ELSE6327XTSA1

not for new design

 

 

PG-TSSLP-2

- -24.0 V
24.0 V
3.0 pF
-
3.5 pF
-18.0 kV
18.0 kV
1.0 Ω
1.0 Ω
ESD218-B1-02EL  

ESD218B102ELE6327XTMA1

discontinued

 

 

PG-TSLP-2

- -24.0 V
24.0 V
3.0 pF
-
3.5 pF
-18.0 kV
18.0 kV
1.0 Ω
1.0 Ω
ESD221-U1-02EL  

ESD221U102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- -
5.3 V
38.0 pF
-
-
-25.0 kV
25.0 kV
0.27 Ω
0.27 Ω
ESD205-B1-02ELS  

ESD205B102ELSE6327XTSA1

discontinued

 

 

PG-TSSLP-2

Keypad
Touchscreen
Keypad
Touchscreen
Keypad
Touchscreen
-5.5 V
5.5 V
5.0 pF
4.0 pF
7.0 pF
-20.0 kV
20.0 kV
0.22 Ω
0.37 Ω
ESD205-B1-02EL  

ESD205B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- -5.5 V
5.5 V
5.0 pF
4.0 pF
7.0 pF
-20.0 kV
20.0 kV
0.22 Ω
0.37 Ω
ESD24VS2U  

ESD24VS2UE6327HTSA1

active and preferred

Buy online

PG-SOT23-3

Keypad
Touchscreen
-
24.0 V
48.0 pF
-
52.0 pF
-
-
30.0 kV
-
0.22 Ω
0.11 Ω
ESD201-B2-03LRH  

ESD201B203LRHE6327XTSA1

discontinued

Buy online

PG-TSLP-3

Keypad
Touchscreen
Audio
-5.5 V
5.5 V
-
5.0 pF
7.0 pF
-20.0 kV
20.0 kV
0.37 Ω
0.22 Ω
ESD8V0L2B-03L  

ESD8V0L2B03LE6327XTMA1

discontinued

Buy online

PG-TSLP-3

Ethernet 10/100/1000
DVI
Firewire
USB 2.0
Keypad
Touchscreen
-8.0 V
14.0 V
-
4.0 pF
7.0 pF
-
-
15.0 kV
-
0.6 Ω
0.6 Ω

インフィニオンは、TVSダイオードのチップスケール パッケージを拡張し、高い性能と堅牢性、品質、リーズナブルな価格のすべてを備えた製品を超小型の010050.4 x 0.2 x 0.15 mm)パッケージで提供します。

 

 


Product Brochure

Title Size Date Version
2.5 MB 20 1 2017 01_00

Application Notes

Title Size Date Version
700 KB 21 7 2017 01_00

 

CoolMOS™ in ThinPAK 5x6

ESD Protection Devices by Infineon Technologies

Gadgets are getting increasingly important in our life. However, all the gadget features can be enjoyed only, if the gadget works reliably anytime.

 
Length 3:54

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon