低容量ESDデバイス

  • 製品
  • ハイライト
  • 技術資料他
  • ボード
  • シミュレーション
  • ビデオ
  • Forums
  • サポート
  • ソフトウエア&ツール
  • myInfineon

インフィニオンの低容量シリーズ製品は、USBHDMIなどの高速データ回線、あるいはNFCGPSWLANなどのRFアンテナで最適な伝送信号品質を実現します。

 

低容量TVSの概要

  • 極めて低い容量
  • 単方向型または双方向型のESDダイオード
  • 最小「0.4× 0.2mm」の超小型パッケージ
  • 極めて低いリーク電流

 

 



製品 OPN 製品ステータス オンライン注文 パッケージ Green Target Application VRWM CL VESD VESD (IEC61000-4-2 contact) Rdyn Rdyn (reverse) Rdyn (forward)
検索結果: 33                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
ESD108-B1-CSP0201  

ESD108B1CSP0201XTSA1

active

Buy online

SG-WLL-2

- -
-5.5 V
5.5 V
0.28 pF
-
0.38 pF
-25.0 kV
25.0 kV
0.78 Ω
0.78 Ω
ESD131-B1-W0201  

ESD131B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -
-5.5 V
5.5 V
0.23 pF
-
-
-20.0 kV
20.0 kV
0.66 Ω
0.66 Ω
ESD119-B1-W01005  

ESD119B1W01005E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -
-5.5 V
5.5 V
0.2 pF
-
-
-25.0 kV
25.0 kV
0.8 Ω
0.8 Ω
ESD130-B1-W0201  

ESD130B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -
-5.0 V
5.0 V
0.3 pF
-
0.4 pF
-18.0 kV
18.0 kV
0.8 Ω
0.8 Ω
ESD128-B1-W0201  

ESD128B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -
-18.0 V
18.0 V
0.3 pF
0.15 pF
0.5 pF
-15.0 kV
15.0 kV
0.85 Ω
0.85 Ω
ESD129-B1-W01005  

ESD129B1W01005E6327XTSA1

active and preferred

Buy online

SG-WLL-2

- -
-18.0 V
18.0 V
0.25 pF
-
-
-15.0 kV
15.0 kV
0.8 Ω
0.8 Ω
ESD101-B1-02EL  

ESD101B102ELE6327XTMA1

active

Buy online

PG-TSLP-2

HDMI
RF Antenna
-
-5.5 V
5.5 V
0.1 pF
-
0.2 pF
-12.0 kV
12.0 kV
1.5 Ω
1.5 Ω
ESD101-B1-02ELS  

ESD101B102ELSE6327XTSA1

active

Buy online

PG-TSSLP-2

HDMI
RF Antenna
-
-5.5 V
5.5 V
0.1 pF
-
0.2 pF
-12.0 kV
12.0 kV
1.3 Ω
1.3 Ω
ESD102-U1-02ELS  

ESD102U102ELSE6327XTSA1

active

Buy online

PG-TSSLP-2

USB 3.0
Ethernet 10/100/1000
Firewire
DVI
HDMI
S-ATA
DisplayPort
3.3 V
-
-
0.4 pF
-
0.65 pF
-20.0 kV
20.0 kV
0.19 Ω
0.23 Ω
ESD102-U4-05L  

ESD102U405LE6327XTSA1

not for new design

Buy online

PG-TSLP-5

HDMI
3.3 V
-
-
0.4 pF
-
0.65 pF
-20.0 kV
20.0 kV
0.19 Ω
0.23 Ω
ESD103-B1-02EL  

ESD103B102ELE6327XTMA1

active

Buy online

PG-TSLP-2

Audio
Headset
Keypad
-
-15.0 V
15.0 V
0.13 pF
-
0.2 pF
-10.0 kV
10.0 kV
1.8 Ω
1.8 Ω
ESD103-B1-02ELS  

ESD103B102ELSE6327XTSA1

active

Buy online

PG-TSSLP-2

HDMI
RF Antenna
-
-15.0 V
15.0 V
0.13 pF
-
0.2 pF
-10.0 kV
10.0 kV
1.8 Ω
1.8 Ω
ESD105-B1-02EL  

ESD105B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

USB 3.0
Ethernet 10/100/1000
Firewire
DVI
HDMI
DisplayPort
Near Field Communication (NFC)
-
-5.5 V
5.5 V
0.3 pF
-
0.45 pF
-25.0 kV
25.0 kV
0.38 Ω
0.38 Ω
ESD105-B1-02ELS  

ESD105B102ELSE6327XTSA1

not for new design

 

 

PG-TSSLP-2

USB 3.0
Ethernet 10/100/1000
Firewire
DVI
HDMI
DisplayPort
Near Field Communication (NFC)
-
-5.5 V
5.5 V
0.3 pF
-
0.45 pF
-25.0 kV
25.0 kV
0.38 Ω
0.38 Ω
ESD113-B1-02EL  

ESD113B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- -
-3.6 V
3.6 V
0.2 pF
-
0.35 pF
-20.0 kV
20.0 kV
0.45 Ω
0.45 Ω
ESD113-B1-02ELS  

ESD113B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

HDMI
USB 2.0
USB 3.0
DisplayPort
DVI
-
-3.6 V
3.6 V
0.2 pF
-
0.35 pF
-20.0 kV
20.0 kV
0.45 Ω
0.45 Ω
ESD114-U1-02EL  

ESD114U102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- 5.3 V
-
-
0.4 pF
-
0.6 pF
-20.0 kV
20.0 kV
0.6 Ω
0.5 Ω
ESD114-U1-02ELS  

ESD114U102ELSE6327XTSA1

not for new design

 

 

PG-TSSLP-2

- 5.3 V
-
-
0.4 pF
-
0.6 pF
-20.0 kV
20.0 kV
0.6 Ω
0.5 Ω
ESD110-B1-02EL  

ESD110B102ELE6327XTMA1

active

 

 

PG-TSLP-2

- -
-18.5 V
18.5 V
0.3 pF
0.15 pF
0.5 pF
-12.0 kV
12.0 kV
0.6 Ω
0.6 Ω
ESD110-B1-02ELS  

ESD110B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

RF Antenna
Near Field Communication (NFC)
-
-18.5 V
18.5 V
0.3 pF
0.15 pF
0.5 pF
-12.0 kV
12.0 kV
0.6 Ω
0.6 Ω
ESD112-B1-02EL  

ESD112B102ELE6327XTMA1

active

 

 

PG-TSLP-2

RF Antenna
Near Field Communication (NFC)
-
-5.3 V
5.3 V
0.23 pF
-
0.4 pF
-20.0 kV
20.0 kV
1.0 Ω
1.0 Ω
ESD112-B1-02ELS  

ESD112B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

RF Antenna
Near Field Communication (NFC)
-
-5.3 V
5.3 V
0.23 pF
-
0.4 pF
-20.0 kV
20.0 kV
1.0 Ω
1.0 Ω
ESD0P4RFL  

ESD0P4RFLE6327XTSA1

active and preferred

 

 

PG-TSLP-4

RF Antenna
Near Field Communication (NFC)
-
-50.0 V
50.0 V
0.4 pF
-
-
-
15.0 kV
15.0 kV
-
- - - -
ESD0P8RFL  

ESD0P8RFLE6327XTSA1

active and preferred

Buy online

PG-TSLP-4

RF Antenna
Near Field Communication (NFC)
-
-50.0 V
50.0 V
0.8 pF
-
-
-
20.0 kV
20.0 kV
-
- - - -
ESD1P0RFW  

ESD1P0RFWH6327XTSA1

active and preferred

Buy online

PG-SOT323-3

RF Antenna
-
-70.0 V
70.0 V
-
1.0 pF
1.5 pF
-
20.0 kV
25.0 kV
-
0.0 Ω
0.0 Ω
ESD3V3U4ULC  

ESD3V3U4ULCE6327XTSA1

active

Buy online

PG-TSLP-9

USB 3.0
3.3 V
-
-
-
0.4 pF
0.65 pF
-
-
-20.0 kV
20.0 kV
0.19 Ω
0.23 Ω
ESD5V3U4U-HDMI  

ESD5V3U4UHDMIE6327XTSA1

discontinued

Buy online

PG-TSLP-9

USB 2.0
HDMI
DisplayPort
5.3 V
-
-
-
0.4 pF
0.6 pF
-
20.0 kV
20.0 kV
-
0.6 Ω
0.5 Ω
ESD5V3U4RRS  

ESD5V3U4RRSH6327XTSA1

active and preferred

Buy online

PG-SOT363-6

USB 2.0
5.3 V
-
-
-
0.4 pF
0.6 pF
-
15.0 kV
15.0 kV
-
0.62 Ω
0.44 Ω
ESD5V5U5ULC  

ESD5V5U5ULCE6327HTSA1

active and preferred

Buy online

PG-SC74-6

USB 2.0
5.5 V
-
-
-
0.45 pF
1.0 pF
-
25.0 kV
25.0 kV
-
0.2 Ω
0.3 Ω
ESD5V3U2U-03LRH  

ESD5V3U2U03LRHE6327XTMA1

not for new design

Buy online

PG-TSLP-3

USB 2.0
HDMI
DisplayPort
5.3 V
-
-
-
0.4 pF
0.6 pF
-
20.0 kV
20.0 kV
-
0.6 Ω
0.5 Ω
ESD5V3U2U-03F  

ESD5V3U2U03FH6327XTSA1

active and preferred

Buy online

PG-TSFP-3

USB 2.0
HDMI
DisplayPort
5.3 V
-
-
-
0.4 pF
0.6 pF
-
20.0 kV
20.0 kV
-
0.6 Ω
0.5 Ω
BGF120A  

BGF120AE6327XTSA1

discontinued

Buy online

PG-TSLP-4

HDMI
USB 2.0
USB 3.0
DisplayPort
DVI
5.3 V
-
-
-
0.75 pF
1.5 pF
-18.0 kV
18.0 kV
0.7 Ω
0.5 Ω
Evaluation Boards
EVAL ESD130-B1-CSP0201     RF & Protection Mobile Devices
-
-5.5 V
5.5 V
-
0.28 pF
0.38 pF
-25.0 kV
25.0 kV
- - - -

インフィニオンは、TVSダイオードのチップスケール パッケージの低容量ESDシリーズも拡張しています。このシリーズでは、高い性能(ESD保護、信号の完全性)と堅牢性、品質、リーズナブルな価格のすべてを備えた製品を超小型の010050.4 x 0.2 x 0.15 mm)パッケージで提供します。

 

 


Application Notes

Title Size Date Version
700 KB 21 7 2017 01_00

Product Brochure

Title Size Date Version
2.5 MB 20 1 2017 01_00

Simulation Models

Title Size Date Version
542 KB 10 7 2017 01_00

 

CoolMOS™ in ThinPAK 5x6

ESD Protection Devices by Infineon Technologies

Gadgets are getting increasingly important in our life. However, all the gadget features can be enjoyed only, if the gadget works reliably anytime.

 
Length 3:54

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon