Switched-Cap Filter
概要
General Description
The Switched-Cap Filter Component is a 2nd-order inverting filter using the Universal Analog Block (UAB). The filter input is sampled at a specified sample rate resulting in a "stepped" output waveform. User-defined parameters such as the sample rate, corner frequency, center frequency, and bandwidth are realized as a set of capacitor values. A high bandwidth operational amplifier from the Continuous Time Block (CTB) is used to buffer the filter output.
- 13-bit signed input data
- Low pass
- High pass
- Band pass
- Band stop
- Continuous-time output
- Automatic sample rate for best performance or set by user
- Filter response graphs in frequency and time domains
- Optional input to change the polarity of filter output
- Comparator output as zero-crossing detector
サポート