Cyclic Redundancy Check (PDL_CRC)
概要
General Description
The CRC Component provides a hardware implementation of standard cyclic redundancy checks. A CRC is an error-detecting code commonly used in digital networks and storage devices to detect accidental changes to raw data. The CRC Component provides 8-, 16- and 32-bit functions to drive data through the CRC hardware, which returns the remainder after dividing the input data stream by a pre-defined generator polynomial (defined by the standard).
- Simple interface to hardware CRC calculator
- CCITT CRC16
- IEEE-802.3 CRC32
- 8-, 16- and 32-bit “push” functions
サポート