Analog Multiplexer (AMux)
概要
General Description
The analog multiplexer (AMux) component can be used to connect none, one, or more analog signals to a different common analog signal. The ability to connect more than one analog signal at a time provides cross-bar switch support, which is an extension beyond traditional mux functionality.
-
Single or differential connections
-
Adjustable between 1 and 64 connections for single AMux, 1 and 32 connections for Differential AMux.
-
Software controlled
-
Connections may be pins or internal sources
-
Multiple simultaneous connections
-
Bi-directional (passive)
サポート