Voltage Fault Detector (VFD)
概要
General Description
The Voltage Fault Detector component provides a simple way to monitor up to 32 voltage inputs against user-defined over and under voltage limits without using the ADC and without having to write any firmware. The component simply outputs a good/bad status result (“power good” or pgood[x]) for each voltage being monitored.
The component operates entirely in hardware without any intervention from PSoC™’s CPU core resulting in known, fixed fault detection latency.
Note: This component supports PSoC™ 3 and PSoC™ 5LP devices only.
- Monitor up to 32 voltage inputs
- User-defined over and under voltage limits
- Simply outputs a good/bad status result
- Programmable glitch filter lengths
サポート