Resistive Touch
概要
General Description
This resistive touchscreen component is used to interface with a 4-wire resistive touch screen. The component provides a method to integrate and configure the resistive touch elements of a touchscreen with the emWin Graphics library. It integrates hardware-dependent functions that are called by the touchscreen driver supplied with emWin when polling the touch panel.
- Supports 4-wire resistive touchscreen interface
- Supports the Delta Sigma Converter for both the PSoC™ 3 and PSoC™ 5 devices
- Supports the ADC Successive Approximation Register for PSoC™ 5 devices
サポート