Mixer
概要
General Description
The Mixer component provides a single-ended modulator. The Mixer component can be used for frequency conversion of an input signal using a fixed Local Oscillator (LO) signal as the sampling clock. The manipulations of signal frequencies that a mixer performs can be used to move signals between frequency bands or to encode and decode signals. A mixer can be used to convert signal power at one frequency into power at another frequency to make signal processing easier, typically shifting higher frequencies to baseband.
- Single-ended mixer
- Continuous-time up mixing:
- Input frequencies up to 500 kHz
- Sample clock up to 1 MHz
- Discrete-time, sample-and-hold down mixing:
- Input frequencies up to 14 MHz
- Sample clock up to 4 MHz
- Adjustable power settings
- Selectable reference voltage
サポート