8-Bit Voltage Digital to Analog Converter (VDAC8)
概要
General Description
The VDAC8 component is an 8-bit voltage output Digital to Analog Converter (DAC). The output range can be from 0 to 1.020 V (4 mV/bit) or from 0 to 4.08 V (16 mV/bit). The VDAC8 can be controlled by hardware, software, or a combination of both hardware and software.
-
Voltage output ranges: 1.020-V and 4.080-V full scale
-
Software or clock driven output strobe
-
Data source can be CPU, DMA, or Digital components
サポート