Memory Tools Parallel NOR
Infineon offers the industry's broadest portfolio of high performance Parallel NOR Flash Memory. Our Parallel NOR Flash Memory is designed to provide fast random access read performance and high bandwidth. Infineon also offers standard, simultaneous read/write, burst, and page mode Parallel NOR products. Infineon continues to be the most trusted supplier of Parallel NOR Flash solutions.
The Infineon GL NOR Flash family is optimized for the voltage, density, cost-per-bit, reliability, performance and scalability needs of a wide variety of embedded applications. Each device requires only a single 3.0V power supply for read and write functions and is entirely command set compatible with the JEDEC Flash standards.
The Infineon AL NOR Flash family is a standard mode Flash with extended temperature support. Each device requires only a single 3.0V power supply for read and write functions and is entirely command set compatible with the JEDEC Flash standards.
The Infineon AS NOR Flash family is a standard mode Flash. Each device requires only a single 1.8V power supply for read and write functions and is entirely command set compatible with the JEDEC Flash standards.
The Infineon PL NOR Flash family supports page-mode operation which increases data throughput to improve system performance. The family also is capable of performing simultaneous read and write operations with zero latency on four separate banks. Each device requires only a single 3V power supply for read and write functions and is entirely command set compatible with the JEDEC Flash standards.