Digital Documentation
Access our live repository of PSoC™ 6 and CIRRENT™ with technical documents for software, tools and services.
This online developer documentation is continuously updated in response to our Infineon Developer Community.
- Start your development with ModusToolbox™ Software solutions by accessing this online documentation consisting of all software APIs, code examples, tools, and guides
- Keywords: Bluetooth, capsense, wi-fi, connectivity, graphics, security, middleware, library, application, dual-core, multi-core, USB, SegLCD, program, debugging.
- start here
- The PSOC™ 6 microcontroller (MCU) family is a range of general-purpose MCUs built on an ultra-low-power architecture ideal for battery-operated, low-power applications including embedded IoT applications.
- Keywords: CY8C6****, Cortex-M4, M4, CM4, Cortex-M0+, CM0+, M0+, Low power, System-on-chip, Motor control, HMI, Wearable Platform, Smart Home, IoT, Smart Sensor, Thermostat, Smart Industry, Machine Learning on the edge, AI on the edge, MTB, ModusToolbox, HAL, Hardware Abstraction Layer, PDL, Peripheral Driver Library, BSP, Board Support Package, cat1, cat1a, cat1b.
- start here
- Automotive PSOC™ 4 is a scalable and reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex®-M0+ CPU while being AEC-Q100 compliant.
- Keywords: CYHVPA****, CY8C41****, Cortex-M0+, CM0+, M0+, Low power, System-on-chip, HMI, Smart Sensor, Thermostat, Automotive, ISO26262, ASIL-B, ASIL C, Dual-Core Lockstep, MTB, ModusToolbox, HAL, Hardware Abstraction Layer, PDL, Peripheral Driver Library, BSP, Board Support Package, BMS, Battery Management System, Current Sensor, PA, Precision Analogue, HV , High Voltage, Sigma Delta, 16 bit ADC, 20 bit ADC, CAN FD, Crypto, LIN
- start here
- The Infineon TRAVEO™ T2G microcontrollers are suitable for connected car applications with their high-performance 32-bit Arm® Cortex®-M4F and M7F CPU operating at up to 350 MHz. The low-power MCUs provide great connectivity capabilities like CAN FD, CXPI, Ethernet and FlexRay for faster communication and increased data-bandwidth
- Keywords: TRAVEO™ T2G, Cortex-M0+, CM0+, M0+, Low power, System-on-chip, Body, Zone controller, Motor Control, HVAC systems, seat control units, immobilizers, TPMS sensors, door control units, central gateways, body control modules. Automotive, ISO26262, ASIL-B, ASIL-C, Dual-Core Lockstep, MTB, ModusToolbox, 16 bit ADC, 20 bit ADC, CAN FD, Crypto, LIN
- start here
- The Infineon PSOC™ 4 documentation provides comprehensive details on the PSOC™ 4 family of microcontrollers, highlighting their unique programmable system-on-chip capabilities that integrate configurable analog and digital components, ARM-based processors, and memory blocks. It serves as a technical guide for developers, covering hardware specifications, development tools, software libraries, application examples, and design resources to facilitate the creation of various embedded solutions.
- Keywords: CY8C4****, Cortex-M0, Cortex-M0+, CM0, CM0+, System-on-chip, microcontroller, programmable analog, programmable digital, wired connectivity, wireless connectivity, capacitive sensing, Low power, CAPSENSE™, Motor control, HMI, Smart Home, IoT, Smart Sensor, Heart-rate sensing, Inductive sensing, Smart Industry, MTB, ModusToolbox, PDL, Peripheral Driver Library, BSP, Board Support Package, cat2
- start here
- The Infineon CYW20829 documentation is a collation of Technical information to provide developers with comprehensive details regarding its unique Bluetooth system-on-chip capabilities. This chip integrates ARM-based Cortex M processor, analog and digital components, and memory blocks to create various wireless embedded solutions. The documentation covers an overview of the chip, its hardware specifications, development tools, software libraries, application examples, and design resources. This serves as an essential resource that developers can rely on to facilitate the creation of innovative solutions.
- Keywords: CYW920829M2EVK-02 , CYW20829 , Cortex-M33, System-on-chip, IoT, MTB, ModusToolbox, PDL , BSP, Developer's Guide, CANFD, LIN, PDM, I2S, ADC, Bluetooth, Bluetooth 5.4, HID, PAwR, ISoC, Mouse, Keyboard
- start here
-
Our IGBT product selection provides a broad variety of different devices. These products address a wide range of applications in the field of automotive, traction, energy transmission, industrial and consumer systems. Our solutions offer very low power losses in the forward and blocking state, require only low drive power and have a high efficiency. The IGBTs can withstand voltages up to 6.5 kV and operate at a switching frequency from 2 kHz to 50 kHz. Thanks to a wide technology portfolio, the industrial and power control IGBTs are designed for a superior current capability and a higher pulse load capacity for an ultra low power consumption.
-
Keywords: hybrid electric and full electric vehicle (xEV) applications, E-Mobility Power Solutions, Automotive Power System, Electric Drivetrain, Traction Inverter, High Voltage Power Module, HybridPACK Drive, HybridPACK 1, HybridPACK 2, HybridPACK DSC, EasyPACK, Assembly, Mounting
- start here
- The XMC™ microcontroller family is based on Arm® Cortex®-M cores. It is dedicated to applications in the segments of power conversion, factory and building automation, transportation and home appliances. XMC1000 brings together the Arm® Cortex®-M0 core and market-proven and differentiating peripherals in a leading-edge 65 nm manufacturing process.
- Keywords: XMC1000, microcontroller, XMC1100, XMC1200, XMC1300, XMC1400, XMC-SC, Cortex-M0, power control, digital power conversion, System-on-chip, Motor Control, LED lighting, HMI, Industrial I/O, wireless charging, 12-bit ADC, CCU4, CCU8, MTB, ModusToolbox, BSP, Board Support Package, cat3
- start here
- The XMC™ microcontroller family is based on Arm® Cortex®-M cores. It is dedicated to applications in the segments of power conversion, factory and building automation, transportation and home appliances. All XMC4000 devices are powered by Arm® Cortex®-M4 with a built-in DSP instruction set. The Single Precision Floating Point Unit, Direct Memory Access (DMA) feature and Memory Protection Unit (MPU) are state-of-the-art for all devices – even the smallest XMC4000 runs with up to 80 MHz in core and peripherals. It comes with comprehensive set of common, fast and precise analog/mixed signal, Timer/PWM and communication peripherals.
- Keywords: XMC4000, microcontroller, XMC4100, XMC4200, XMC4300, XMC4400, XMC4500, XMC4700, XMC4800, Cortex-M4F, power control, System-on-chip, Motor Control, HMI, Industrial I/O, wireless charging, 12-bit ADC, HRPWM, FPU, EtherCAT, SMPS, UPS, solar inverters, PLC, MTB, ModusToolbox, BSP, Board Support Package, cat3
- start here
- XMC™7000 is the latest entry in Infineon’s industrial microcontroller portfolio, equipped with peripherals such as CAN FD, TCPWM and Gb Ethernet, which increase flexibility and offer added value. The new MCU family offers a single and dual-core Cortex®-M7 Arm® core, both supported by a Cortex®-M0+ enabling designers to optimize their end products to meet the dynamic and demanding business conditions of industrial applications. In addition a comprehensive set of advanced peripherals, along with a competitive set of security makes it attractive to customers, who need a high quality grade platform.
- Keywords: XMC7000, microcontroller
- start here
- AURIX™ TC3xx 32-bit MCUs combine performance with a powerful safety architecture supporting the next levels of autonomous driving.
- Keywords:
- start here
- Unlock the full potential of your analog circuit designs with InfineonSpice, a cutting-edge analog SPICE simulator that accelerates innovation and optimizes performance.
- start here
- PSOC™ Control family microcontrollers from Infineon are the next generation MCU's developed specifically for motor control and power conversion applications.
- start here
- The PSOC™ 4000T expands the 5th generation CAPSENSE™ with inductive and liquid sensing technology.
- start here