Seat comfort module
Enhance seat comfort with XENSIV™ KP466: Precision absolute pressure sensor for superior massage, lumbar support, and multi-contour seat functions
Infineon’s XENSIV™ KP46x pressure sensors redefine automotive seat comfort by enabling precise monitoring and optimization for enhanced user wellbeing. Featuring a full-duplex SPI interface and integrated daisy chain functionality, they ensure seamless integration into multi-sensor systems. Delivering efficiency, scalability, and advanced performance, these sensors are ideal for modern seating solutions.
Benefits
- High accuracy
- Energy saving
- Small footprint
- Automotive qualification
- Digital and analog designs
- Advanced power modes
- Sensor diagnostic features
- Integrated temperature sensor
Xensiv KP46x: Precise pressure sensors for demanding applications
The Infineon XENSIV™ KP46x sensors are compact, high-performance barometric air pressure sensors designed to deliver exceptional precision and reliability. Built on a capacitive sensing principle and advanced BiCMOS technology, these sensors are engineered for cutting-edge seat comfort applications, while also being perfectly suited for industrial and consumer use cases. Offering highly accurate pressure readings, these sensors convert physical pressure into a 10-, 12-, or 14-bit digital value, easily accessible via an SPI interface. Moreover, the integrated temperature sensor provides additional data, ensuring comprehensive and precise monitoring. To optimize energy efficiency, the KP46x features a Power-Down Mode to minimize power consumption when needed. Designed with reliability in mind, the KP46x includes an integrated diagnostic mode that enables simple sensor and signal path testing with just an SPI command. Originally developed for barometric air pressure measurement, this versatile sensor is ready to excel in a wide range of applications.
Take your designs to the next level with Infineon XENSIV™ KP46x – the perfect combination of precision, sensitivity, and reliability.
Revolutionizing seat comfort with XENSIV™ pressure sensors
In recent years, the automotive industry has witnessed significant advancements in the design and functionality of car seat comfort systems. These systems leverage advanced pneumatic mechanisms to dynamically adjust the seat's contours, providing optimal support and enhanced comfort tailored to individual preferences.
Explore some of the benefits our sensors bring to these systems:
• High accuracy sensing (±1.0 kPa)
• Pressure range from 60 to 165 kPa
• 10-, 12- or 14-bit resolution
• Integrated signal path diagnosis
• Small 4.5 x 5.1 mm 8-pin DFN package
• Daisy Chain Communication
• Optimum low power consumption
• Full duplex SPI Interface
• Dedicated power -down mode
• Temperature range -40°C to 125°C
• AEC-Q103-002 automotive qualified
Digital and analog BAP sensors for accurate measurement
Barometric absolute pressure (BAP) sensors are commonly used within automotive applications such as ECU management and seat comfort. Additionally, the battery pressure sensor is an emerging application for these types of sensors, as the pressure inside the electric vehicle battery is required to be monitored for fast and robust detection of battery failure and danger for the occupants and the environment. BAP automotive sensors are available in both digital and analog designs for different applications. Analog BAP sensors produce a ratio metric analog voltage output proportional to the applied pressure, while digital BAP sensors use the digital SPI communication protocol. Our range of analog and digital BAP sensors offers excellent accuracy of up to 1.0 kPa over a large temperature span and an available pressure range from 40 kPa to 200 kPa. Moreover, our digital BAP sensors provide sensor temperature information and offer advanced power modes and sensor diagnostics features. These features, among others, ensure our barometric absolute pressure sensors function accurately with fast response times in any automotive application.