12インチ ウエハ上で生産された初のディスクリートTRENCHSTOP 1200V IGBT6を発表
2018年7月30日、ミュンヘン(ドイツ)
インフィニオンテクノロジーズは、新しい1200V IGBT世代TRENCHSTOP™ IGBT6の提供を開始します。市販のディスクリートIGBTデュオパックとして、初めて12インチのウエハで製造されるものです。新しいIGBTテクノロジーは、より高い周波数と高いパワー密度へのお客様からの要求に応えて設計されました。この製品ファミリーは、15kHzから40kHzまでのスイッチング周波数で動作する、ハードスイッチングと共振トポロジーでの使用に最適化されています。IGBT6の典型的な用途には、 無停電電源(UPS)、 ソーラーインバーター、バッテリーチャージャー、電力ストレージなどがあります。
1200V TRENCHSTOP IGBT6は2つのファミリーとしてリリースされます。S6シリーズは1.85Vの低VCE(sat)と、低スイッチング損失を実現した最高のトレードオフを持っています。H6シリーズは低スイッチング損失に最適化されています。アプリケーション上でのテストでは、従来のHighspeed3 IGBTを新しいIGBT6 S6シリーズにそのまま置き換えることで、0.2%の効率改善が確認されています。正の温度係数を持っているため、高い信頼度で簡単にデバイスの並列使用が可能です。また非常に優れたゲート抵抗制御性により、用途に合わせてIGBTのスイッチング速度を調整することが可能です。
供給状況
1200V TRENCHSTOP IGBT6ファミリーはすでに量産が開始されています。この製品ポートフォリオでは、15Aと40AのIGBTがハーフまたはフル電流定格の還流ダイオードと共にTO-247-3パッケージに組み込まれています。また産業用途の主流定格である75Aのディスクリート製品に関しては、75AのIGBTと還流ダイオードがTO- 247PLUS の3ピンまたは4ピンパッケージに実装されています。詳細については www.infineon.com/igbt6-1200vをご覧ください。
Information Number
INFIPC201807-069j
Press Photos
-
The new IGBT6 technology is designed to fulfill the increasing customer requirements for high efficiency and high power density. Application tests confirmed that the direct replacement of the predecessor Highspeed3 IGBT with the new IGBT6 S6 series translates into 0.2 percent efficiency improvement.1200V_TRENCHSTOP_IGBT6_TO-247JPG | 191 kb | 1140 x 1500 px
-
The new IGBT6 technology is designed to fulfill the increasing customer requirements for high efficiency and high power density. Application tests confirmed that the direct replacement of the predecessor Highspeed3 IGBT with the new IGBT6 S6 series translates into 0.2 percent efficiency improvement.1200V_TRENCHSTOP_IGBT6_TO-247PLUS-3pinJPG | 191 kb | 1140 x 1500 px
-
The new IGBT6 technology is designed to fulfill the increasing customer requirements for high efficiency and high power density. Application tests confirmed that the direct replacement of the predecessor Highspeed3 IGBT with the new IGBT6 S6 series translates into 0.2 percent efficiency improvement.1200V_TRENCHSTOP_IGBT6_TO-247PLUS-4pinJPG | 207 kb | 1140 x 1500 px