最新の同期整流ICが、SMPSアプリケーションのシンプル化と効率化を実現

2016/06/28 | マーケットニュース

2016年6月28日、ミュンヘン(ドイツ)/カリフォルニア州エルセグンド(米国)

独インフィニオンテクノロジーズは、同社のSMPSアプリケーション向け製品群を完結させる、二次側同期整流(SSR)コントローラICファミリーの「IR1161L」と「IR11688S」を発表しました。 

米国エネルギー省と「データセンターのエネルギー効率に関する欧州行動規範(European Code of Conduct for Energy Efficiency in Data Centre)」の定める2016年の新基準では、前回の要件から1~3%の効率性向上が求められますが、こうした要件に対応するのが「IR1161L」と「IR11688S」のSSR ICです。新型アダプタが平均2%の省エネを達成することで、米国の成人ノートPCユーザー1人だけで年間525GWhの省エネが可能で、ニューヨーク市を最低40日間発電させるのに十分なエネルギーが得られる計算となります。 

インフィニオンの誇るクラス最高の省エネMOSFETである「OptiMOS™」および「StrongIRFET™」と本SSR ICファミリーを組み合わせることで、シンプルなSMPSソリューションが実現すると同時に、全体的な効率性も向上します。対象アプリケーションは、「IR1161L」が充電器やアダプタのフライバックSMPS、「IR11688S」はTV、デスクトップ、シルバーボックス、マイクロサーバのLLC SMPSとなっています。

「IR1161L」と「IR11688S」はいずれも、200Vを直接検知することが可能で、外部分圧器は不要です。MOT(最小オン時間)のプログラミングにも対応しており、ゼロ負荷から全負荷を通じ、信頼性の高い動作を確かなものとします。静止電流が低いため、2016年の業界の新たな効率性基準の待機要件にも対応します。

供給状況

「IR1161L」とIR11688S」は、量産出荷を開始しています。新型SSRファミリーについての詳細は、 www.infineon.com/sric をご覧ください。

Information Number

INFPMM201606-068

Press Photos

  • Together with Infineon’s best in class energy saving OptiMOS™ and StrongIRFET™ MOSFETs, the new family of secondary synchronous rectification ICs provides a simple solution for SMPS while improving the overall efficiency.
    Together with Infineon’s best in class energy saving OptiMOS™ and StrongIRFET™ MOSFETs, the new family of secondary synchronous rectification ICs provides a simple solution for SMPS while improving the overall efficiency.
    SOT-23_5pin_IR1161L

    JPG | 582 kb | 1770 x 1721 px

  • Together with Infineon’s best in class energy saving OptiMOS™ and StrongIRFET™ MOSFETs, the new family of secondary synchronous rectification ICs provides a simple solution for SMPS while improving the overall efficiency.
    Together with Infineon’s best in class energy saving OptiMOS™ and StrongIRFET™ MOSFETs, the new family of secondary synchronous rectification ICs provides a simple solution for SMPS while improving the overall efficiency.
    SOIC-8_IR11688S

    JPG | 761 kb | 1962 x 2051 px