SOT-223パッケージのCoolMOS™CE - コスト効率に優れ、DPAKから置き換え可能 -

2016/03/11 | マーケットニュース

2016年3月11日、ミュンヘン(ドイツ) 

独インフィニオンテクノロジーズはSOT-223パッケージによるCoolMOS™ CEのポートフォリオを拡大しています。インフィニオンのCoolMOSにとって、このパッケージはDPAKに代わるコスト効率に優れた選択肢であり、低い電力損失と省スペースを実現します。SOT-223パッケージは一般的なDPAKとの間に設置に関する完全な互換性を備え、DPAKをそのまま置き換えることが可能です。このパッケージはLED照明や携帯機器用の充電器などをその用途としています。 

低コストに加えてピン配置の互換性による容易な置き換え

新しいSOT-223パッケージは、価格が重視される用途でのコスト削減ニーズに応えます。これは、パッケージサイズを縮小しながら、既存のDPAKパッケージとの間に設置面での互換性を維持することで実現されています。SOT-223パッケージで高耐圧CoolMOSを使用することにより、ピン配置を維持したままDPAKを直接置き換えることが大半の設計において可能となっています。SOT-223にDPAKと同じ設置面積を使用した場合、熱に関する制約はほぼ存在しません。 

この新しいパッケージでのCoolMOSの熱挙動は複数のアプリケーションにて検証されています。SOT-223によってDPAKを置き換えた場合、DPAKと比較した温度上昇は最大で2〜3℃でした。さらにパワー密度の最適化が求められるが熱に関する要件がそれほど重要でない設計の場合、SOT-223パッケージを使用することによって省スペースが可能になります。 

製品情報

インフィニオンは部品コストを総合的に引き下げるため、SOT-223パッケージによる高耐圧MOSFETの完全なポートフォリオを初めて提供します。このCoolMOSにはSOT-223パッケージによる500 V、600 V、650 V、および700 Vが用意され、いずれも一般的なDPAKのプロパティに適合しています。SOT-223とCoolMOS CEファミリーの詳細については www.infineon.com/SOT-223をご覧ください。

Information Number

INFPMM201603-039

Press Photos

  • The new SOT-223 package for CoolMOS offers a cost effective alternative to DPAK as well as space savings in some designs with low power dissipation. It can be used as a drop-in replacement for DPAK and targets customer designs in LED lighting and mobile charger applications.
    The new SOT-223 package for CoolMOS offers a cost effective alternative to DPAK as well as space savings in some designs with low power dissipation. It can be used as a drop-in replacement for DPAK and targets customer designs in LED lighting and mobile charger applications.
    SOT-223

    PNG | 826 kb | 945 x 935 px