インフィニオン、高耐圧IC(HVIC)の「IRS2005」を提供開始、同社の中/低電圧モータ駆動装置向けドライバICファミリーを補完し、高い電力効率とシステムの安定化を実現

Market News

2015/12/03 | マーケットニュース

2015年12月3日、ミュンヘン(ドイツ) 

独インフィニオンテクノロジーズは、高耐圧/高速のIGBTとパワーMOSFET向けの「IRS2005」(S、M)の提供開始により、200VドライバICポートフォリオを拡大します。新型ドライバICは、園芸用電気機器、ゴルフ用カート、電動工具、シニアカーなど、スペースの制限が厳しいモータ駆動装置アプリケーション向けに、包括的な保護を実現します。「IRS200x」ファミリーは、ハイサイド/ローサイドのハーフブリッジドライバで構成され、インフィニオンの実績ある堅牢な高耐圧接合分離(HVJI)技術を活用することで、小型パッケージを実現しつつ、負の過渡電圧に対する耐性を持続します。本ファミリーは、低電圧(24V、36V、48V)と中電圧(60V、80V、100V)のアプリケーション向けにカスタマイズされており、システムレベルの高い効率性や電力密度と、求められる堅牢性を両立できます。 

「IRS200x」ファミリーは、6種類のデバイスで構成されます。シンク電流とソース電流のTyp.値はそれぞれ600mA、290mAで、3.3V、5V、15Vのロジック部品と互換性があります。ドライバICファミリー全体でVCC低電圧ロックアウト(UVLO)機能に対応しているほか、「IRS2005」にはVBS UVLO機能も搭載されており、システムのさらなる安定化を実現します。本ファミリーは、ブートストラップ電源での使用を念頭に置いた設計となっており、ディスクリートオプトカプラやトランスフォーマを基礎とした設計で一般的に必要となる、大型で高価な補助電源は不要です。さらに、「IRS2003」と「IRS2004」は、統合デッドタイム/シュートスルー保護機能を搭載しています。また、低待機電流も本ファミリーの特長です。「IRS2004」には、シャットダウン入力ピンも採用されています。 

提供状況

200VドライバICの「IRS200x」ファミリーは、8ピンSOIC、8ピンDIP、14ピン4×4mm MLPQの各種パッケージで提供されます。幅広いロジック入力オプションと標準的なピンアウト www.infineon.com/200VHVIC をご覧ください。

Information Number

INFIPC201511-015

Press Photos

  • The IRS200x high-voltage driver IC family consists of high-side & low-side and half bridge drivers utilizing Infineon’s proven, robust high-voltage junction isolation (HVJI) technology to realize small packages while remaining tolerant to negative transient voltages.
    The IRS200x high-voltage driver IC family consists of high-side & low-side and half bridge drivers utilizing Infineon’s proven, robust high-voltage junction isolation (HVJI) technology to realize small packages while remaining tolerant to negative transient voltages.
    IOR_PDIP-08_vA

    JPG | 211 kb | 1182 x 1213 px

  • The IRS200x high-voltage driver IC family consists of high-side & low-side and half bridge drivers utilizing Infineon’s proven, robust high-voltage junction isolation (HVJI) technology to realize small packages while remaining tolerant to negative transient voltages.
    The IRS200x high-voltage driver IC family consists of high-side & low-side and half bridge drivers utilizing Infineon’s proven, robust high-voltage junction isolation (HVJI) technology to realize small packages while remaining tolerant to negative transient voltages.
    IOR_SOIC-08_vA

    JPG | 756 kb | 1962 x 2051 px