Utilities
Utilities are various tools for our customers to get readings, analyze data and create dashboards.
Micro Inspector Pro is a graphical visualization tool within Infineon Developer Center to interact with Infineon embedded systems based on Arm® Cortex®-M cores. Micro Inspector Pro enables users to create dashboards and visualize internal information from embedded power products during the run time. Its user-friendly drag-and-drop interface doesn’t require programming knowledge or deeper technical details in order to start working with the tool. Furthermore, it enables users to read and write the memory of the embedded target processor during run-time and offers a set of virtual control elements (e.g. indicators and virtual controls) on a graphical dashboard.
In unregistered mode without entering the license key, the Micro Inspector Pro permits the full usage of existing dashboards, while the registered version, users can save a newly created dashboard and modified previously saved ones.
The license key to register can be requested via Infineon support channel through the following link; http://www.infineon.com/tac
Key Features
- Read and write values of variables during run-time
- Drag and drop of elements to create a control dashboard
- Variable assignment via elf file
- Various graphical elements: meters, gauges, charts, numeric indicators and writeable controls
- Oscilloscope to plot data: this feature requires target code, running on microcontroller
- Connects through Segger J-Link to the target device
Key Benefits
- Free mode for complete usage of existing dashboards
- Easily visualize internal information of embedded systems based on Arm® Cortex®-M cores
- Modify values on microcontroller by using GUI on PC
- No programming knowledge or deeper technical know-how needed to use the tool
- Evaluate signals of regulation loops by using the oscilloscope
- Available in Infineon Developer Center