Description
The BGA925L6 is a front-end low noise amplifier for Global Navigation Satellite Systems
(GNSS) from 1550 MHz to 1615 MHz like GPS, Galileo, GLONASS and COMPASS and others. The
LNA provides 15.8 dB gain and 0.65 dB noise figure at a current consumption of 4.8 mA in the
application configuration described. The BGA925L6 is based upon Infineon Technologies‘
B7HF Silicon Germanium technology. It operates from 1.5 V to 3.6 V supply voltage.
Summary of Features
- Insertion power gain: 15.8 dB
- High out-of-band 3rd-order intercept point at input: +7 dBm
- High 1dB-compression point: -5 dBm
- Low noise figure: 0.65 dB
- Low current consumption: 4.8 mA
- Operating frequencies: 1550 - 1615 MHz
- Supply voltage: 1.5 V to 3.6 V
- Digital on/off switch (1V logic high level)
- Ultra small TSLP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
- B7HF Silicon Germanium technology
- RF output internally matched to 50 Ω
- Only 1 external SMD component necessary
- 2kV HBM ESD protection (including AI-pin)
- Pb-free (RoHS compliant) package
Target Applications
Ideal for all Global Navigation Satellite Systems (GNSS) like GPS, Galileo, GLONASS, COMPASS