Infineon Designer powered by TinaCloud

High gain and Low Noise Amplifier using BFP840ESD for WLAN (5-6 GHz) applications

Open online SPICE simulator circuit link: rf_BFP840ESD_Wlan_new.tsc


High gain and Low Noise Amplifier using BFP840ESD for WLAN (5-6 GHz) application

This transistor provides high gain (27 dB @900MHz), very low noise (0.6 dB @900MHz) figure
very high transit frequency (80 GHz) with integrated ESD protection.

Community forum
Product info: BFP840ESD

Other circuits
Simulate: Network Analysis