24V Boost Converter (47V) - Quasi-Resonant Conduction Mode, 1st valley
Boost Converter - Quasi-Resonant Conduction Mode, switching in 1st valley
The MOSFET is turned on when V_DS is the lowest after the inductor current has reached zero, resulting in the lowest turn-on losses.
Default settings: 24V DC input - 47V DC output
Input power: 11.46W
Output power: 11.22W
Efficiency: 97.9%
Frequency: 120kHz
Load
VDC IN
Technical Assistance
Application note: Quasi-Resonant Control with XMC1000
Other circuits
Diode: MURS120T3
MOSFET Finder
Product info: OptiMOS™ BSZ340N08NS3