24V Boost Converter (47V) - Critical Conduction Mode
Boost Converter - Critical Conduction Mode (CrCM)
VDC IN
Load
The MOSFET is turned on when the inductor current reaches zero, resulting in reduced turn-on losses.
Default settings: 24V DC input - 47V DC output
Input power: 11.47W
Output power: 11.19W
Efficiency: 97.6%
Frequency: 132kHz
Product info: OptiMOS™ BSZ340N08NS3
MOSFET Finder
Diode: MURS120T3
Other circuits
Application note: Quasi-Resonant Control with XMC1000
Technical Assistance